Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open Ends
Bill of material
HJ-101812
ORDER
Bearing No.
HJ-101812
FW
Inside Diameter
15.875 mm
D
Outside Diameter
28.575 mm
C
Bearing Width
19.05 mm
R
Radius
0.64 mm
CR
Basic dynamic load rating
19.3 kN
C0
Basic static load rating
20.7 kN
CU
Fatigue limit load
3.25 kN
NO
Limiting speeds (Oil)
30000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions